FH Pipes, Fittings, Screw coupling, 16 mm, 16.0 mm, 16.0 mm, 0.0 mm

088X1030

Screw coupling for PEX pipes 16x2

Product details

Gross weight 0.2 Kg
Net weight 0.19 Kg
Volume 0.072 Liter
EAN 5715162281512

 

Connection diameter side 1 [mm] 16 mm
Connection diameter side 2 [mm] 16 mm
Connection diameter side 3 [mm] 0 mm
Connection size 16 mm
Connection types Screw coupling
Description Screw coupling for PEX pipes 16x2
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality