PEX pipes, 16 mm, 600.00 m, 8 bar

088X0878

PEX-A pipe 16 x 2 mm, 600 m, red colour

Product details

Gross weight 0.088 Kg
Net weight 0.088 Kg
EAN 5715162464786

 

Brand Danfoss
China RoHS compliance Out of scope
Description PEX-A pipe 16 x 2 mm, 600 m, red colour
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 95 °C
Length [m] 600 m
Material PEX-A
Pipe diameter [mm] 16 mm
Product group FH Pipes
Type PEX pipes
UK RoHS compliance Out of scope
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality