Composite Pipes, 25 mm x 3 mm, 50.00 m, 8 bar

088X0862

Composite pipe 25 x 2.5 mm, 50 m

Product details

Gross weight 0.33 Kilogram
Net weight 0.33 Kilogram
EAN 5702425133688

 

Balanced test pressure [bar] 12 bar
Description Composite pipe 25 x 2.5 mm, 50 m
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 90 °C
Length [m] 50 m
Material PEX-b/Aluminium/PEX-b
Pipe diameter [mm] 25 mm
Product group FH Pipes
Type Composite Pipes
Usage Floor heating pipes
Wall thickness [mm] 3 mm
Working pressure [bar] [Max] 8 bar
Working Temperature [°C] [Max] 80 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality