Composite Pipes, 16 mm x 2 mm, 250.00 m, 8 bar

088X0860

Composite pipe 16 x 2 mm, 250 m

Product details

Gross weight 0.112 Kg
Net weight 0.106 Kg
Volume 0.53 Cubic dec.
EAN 5702425133664

 

Balanced test pressure [bar] 12 bar
Description Composite pipe 16 x 2 mm, 250 m
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 90 °C
Length [m] 250 m
Material PEX-b/Aluminium/PEX-b
Pipe diameter [mm] 16 mm
Product group FH Pipes
Type Composite Pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar
Working Temperature [°C] [Max] 80 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality