PE-RT pipes, 16 mm, 400 m, 8 bar

088X0810

C4C PERT I EVOH lemon 16*1.8

Detalles del producto

Gross weight 0.1 Kilogram
Net weight 0.1 Kilogram
Volume 68.42 Cubic centimeter
EAN 5715162485781

 

Balanced test pressure [bar] 12 bar
Description C4C PERT I EVOH lemon 16*1.8
Flow temperature [°C] [Max] 60 °C
Length [m] 400 m
Material PE-RT, type I
Pipe diameter [mm] 16 mm
Product group FH Pipes
Type PE-RT pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar

Accesorios

Repuestos

Reemplazo

Reemplazo

Replacement

Services

Software

Software and firmware to extend functionality