SpeedUp heating aluminium plates 0,12m2, Thermal conductivity [W/mK]: 200.000
088X0110
SpeedUp heating aluminium plates 0,12m2
SpeedUp heating aluminium plates 0,12m2
Gross weight | 0.15 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.06 Liter |
EAN | 5702420089768 |
Gross weight | 0.15 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.06 Liter |
EAN | 5702420089768 |
Coverage area [m²] | 0.12 m² |
Description | SpeedUp heating aluminium plates 0,12m2 |
Length [mm] | 495 mm |
Material | Aluminium |
Product group | Accessories for Dry Systems |
Thermal conductivity [W/mK] | 200 W/m-K |
Thickness [mm] | 0.5 mm |
Type | Accessories for Dry Systems |
Width [mm] | 242 mm |
Coverage area [m²] | 0.12 m² |
Description | SpeedUp heating aluminium plates 0,12m2 |
Length [mm] | 495 mm |
Material | Aluminium |
Product group | Accessories for Dry Systems |
Thermal conductivity [W/mK] | 200 W/m-K |
Thickness [mm] | 0.5 mm |
Type | Accessories for Dry Systems |
Width [mm] | 242 mm |