Dry Systems SpeedUp, Heat Panels, 0.50 m², Expanded Polystyrene foam, Thermal conductivity [W/mK]: 0.035
088X0103
SpeedUp header panel EZ 4pcs
SpeedUp header panel EZ 4pcs
Gross weight | 0.45 Kg |
Net weight | 0.45 Kg |
Volume | 15 Liter |
EAN | 5702420089720 |
Gross weight | 0.45 Kg |
Net weight | 0.45 Kg |
Volume | 15 Liter |
EAN | 5702420089720 |
Center distance [mm] | 125250 mm |
Compressive strength [kPa] | 240 KPa |
Coverage area [m²] | 0.5 m² |
Description | SpeedUp header panel EZ 4pcs |
Design load [kN/m2] | 8 kN-m |
Heat transmission resistance [m2K/W] | 0.86 W/m-K |
Length [mm] | 250 mm |
Material | Expanded Polystyrene foam |
Pipe diameter [mm] | 16 mm |
Product group | Dry Systems SpeedUp |
Suitable for | EN 826 |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 30 mm |
Type | Heat Panels |
Width [mm] | 500 mm |
Center distance [mm] | 125250 mm |
Compressive strength [kPa] | 240 KPa |
Coverage area [m²] | 0.5 m² |
Description | SpeedUp header panel EZ 4pcs |
Design load [kN/m2] | 8 kN-m |
Heat transmission resistance [m2K/W] | 0.86 W/m-K |
Length [mm] | 250 mm |
Material | Expanded Polystyrene foam |
Pipe diameter [mm] | 16 mm |
Product group | Dry Systems SpeedUp |
Suitable for | EN 826 |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 30 mm |
Type | Heat Panels |
Width [mm] | 500 mm |