Basic Overlap Insulation, 20.00 mm, 10.00 m²

088X0073

Basic Overlap Insulation 20 mm 10 m2

Product details

Gross weight 0.45 Kilogram
Net weight 0.45 Kilogram
Volume 30 Liter
EAN 5702420100401

 

Coverage area [m²] 10 m²
Description Basic Overlap Insulation 20 mm 10 m2
EU RoHS compliance Yes
EU RoHS exemption clause No
Length [m] 10 m
Material Expanded Polystyrene with PE foil
Product group Wet System BasicClip
REACH Candidate List substances No
Thickness [mm] 20 mm
Type Basic Overlap Insulation
Width [mm] 1000 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality