Floor Heating Controls, Danfoss Icon2™ MC, External Antenna, Screw-on

088U2141

Accessories, External Antenna, Wireless/Wired 24V

Product details

Gross weight 46 Gram
Net weight 40 Gram
Volume 0.624 Liter
EAN 5715162300404

 

App control enabled No
China RoHS compliance Out of scope
Cooling input No
Description Accessories, External Antenna
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Heating control type External Antenna
Humidity sensor No
In scope of WEEE Yes
In-wall No
Installation Screw-on
Interfaces Wireless/Wired 24V
IP protection class IP20
Product group Floor Heating Controls
REACH Candidate List substances No
Suitable for 230V or 24V actuators
Type Danfoss Icon2™ MC
Usage For Main Controller

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality