Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 230 V, Number of channels: 15, On-wall
088U2100
Basic, Zigbee/Bluetooth communication, EU version, Wireless/Wired 24V
Basic, Zigbee/Bluetooth communication, EU version, Wireless/Wired 24V
Gross weight | 1.064 Kilogram |
Net weight | 0.934 Kilogram |
Volume | 3.956 Liter |
EAN | 5715162299982 |
Gross weight | 1.064 Kilogram |
Net weight | 0.934 Kilogram |
Volume | 3.956 Liter |
EAN | 5715162299982 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | No |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | Basic, Zigbee/Bluetooth communication, EU version |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
Heating control type | Main Controller |
Humidity sensor | No |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wireless/Wired 24V |
IP protection class | IP20 |
NC/NO | Yes |
Number of actuators max | 15 |
Number of channels | 15 |
Number of outputs [pc] | 15 pc |
Output voltage [V] AC | 230 V |
Output voltage [V] DC | 230 V |
Power per output [W] [Max] | 2 W |
Product group | Floor Heating Controls |
Product height/depth [mm] | 120 mm |
Product length [mm] | 330 mm |
Pump relay | Yes |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Scheduling | Yes |
SCIP dossier no. | 0fa28be2-068f-4328-b200-4e18a9146679 |
SCIP dossier product name | "Controller for hydronic heating/cooling" |
Suitable for | 230V actuators |
Supply Flow temperature control | No |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Temperature limitation | Yes |
Thermal feedback | Yes |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Icon2™ MC |
Usage | Basic |
Valve excercise | Yes |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | No |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | Basic, Zigbee/Bluetooth communication, EU version |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
Heating control type | Main Controller |
Humidity sensor | No |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wireless/Wired 24V |
IP protection class | IP20 |
NC/NO | Yes |
Number of actuators max | 15 |
Number of channels | 15 |
Number of outputs [pc] | 15 pc |
Output voltage [V] AC | 230 V |
Output voltage [V] DC | 230 V |
Power per output [W] [Max] | 2 W |
Product group | Floor Heating Controls |
Product height/depth [mm] | 120 mm |
Product length [mm] | 330 mm |
Pump relay | Yes |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Scheduling | Yes |
SCIP dossier no. | 0fa28be2-068f-4328-b200-4e18a9146679 |
SCIP dossier product name | "Controller for hydronic heating/cooling" |
Suitable for | 230V actuators |
Supply Flow temperature control | No |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Temperature limitation | Yes |
Thermal feedback | Yes |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Icon2™ MC |
Usage | Basic |
Valve excercise | Yes |