Prepack, Danfoss Icon™, Wireless Dial Room Thermostat, Number of actuators max: 7, Number of outputs [pc]: 10, Number of room thermostats: 7, No
088U1157
Danfoss Icon™ Prepack
Danfoss Icon™ Prepack
Gross weight | 4.345 Kilogram |
Net weight | 4.345 Kilogram |
Volume | 34.048 Liter |
EAN | 5702424231361 |
Gross weight | 4.345 Kilogram |
Net weight | 4.345 Kilogram |
Volume | 34.048 Liter |
EAN | 5702424231361 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | No |
Boiler relay | Yes |
Capacitive touch | No |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | Danfoss Icon™ Prepack |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
Floor sensor enabled | No |
Heating control type | Wireless Dial Room Thermostat |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Prepack |
IP protection class | IP20 |
Length [m] | 1 m |
Noiseless switching | Yes |
Number of actuators max | 7 |
Number of channels | 10 |
Number of outputs [pc] | 10 pc |
Number of room thermostats | 7 pc |
Output voltage [V] DC | 24 V |
Power consumption [W] [max] | 3 W |
Product group | Prepack |
Pump relay | Yes |
PWM | Yes |
Suitable for | 24V actuators |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
Supply Flow temperature control | No |
Supply temperature control | No |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Thermal feedback | Yes |
Type | Danfoss Icon™ |
Usage | Basic |
Valve connection | Danfoss RA |
Valve excercise | Yes |
Valve function | NC |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | No |
Boiler relay | Yes |
Capacitive touch | No |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | Danfoss Icon™ Prepack |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
Floor sensor enabled | No |
Heating control type | Wireless Dial Room Thermostat |
In scope of WEEE | Yes |
Installation | On-wall |
Interfaces | Prepack |
IP protection class | IP20 |
Length [m] | 1 m |
Noiseless switching | Yes |
Number of actuators max | 7 |
Number of channels | 10 |
Number of outputs [pc] | 10 pc |
Number of room thermostats | 7 pc |
Output voltage [V] DC | 24 V |
Power consumption [W] [max] | 3 W |
Product group | Prepack |
Pump relay | Yes |
PWM | Yes |
Suitable for | 24V actuators |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
Supply Flow temperature control | No |
Supply temperature control | No |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Thermal feedback | Yes |
Type | Danfoss Icon™ |
Usage | Basic |
Valve connection | Danfoss RA |
Valve excercise | Yes |
Valve function | NC |