Floor Heating Controls, Danfoss Icon, Repeater, 230.0 V, Number of channels: 0, Plug-in
088U1102
Danfoss Icon Repeater, Wired 24V
Danfoss Icon Repeater, Wired 24V
Gross weight | 0.256 Kg |
Net weight | 0.095 Kg |
Volume | 2.632 Liter |
EAN | 5702425147098 |
Gross weight | 0.256 Kg |
Net weight | 0.095 Kg |
Volume | 2.632 Liter |
EAN | 5702425147098 |
App control enabled | Yes |
China RoHS compliance | Out of scope |
Description | Danfoss Icon Repeater |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Repeater |
In scope of WEEE | Yes |
Installation | Plug-in |
Interfaces | Wired 24V |
IP protection class | IP 20 |
Number of channels | 0 |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Supply voltage [V] | 230 V |
Transmission frequency [MHz] | 868.6 MHz |
Type | Danfoss Icon |
UNSPSC CODE | 40101830 |
Wireless transmission [m] [Max] | 35 m |
App control enabled | Yes |
China RoHS compliance | Out of scope |
Description | Danfoss Icon Repeater |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Repeater |
In scope of WEEE | Yes |
Installation | Plug-in |
Interfaces | Wired 24V |
IP protection class | IP 20 |
Number of channels | 0 |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Supply voltage [V] | 230 V |
Transmission frequency [MHz] | 868.6 MHz |
Type | Danfoss Icon |
UNSPSC CODE | 40101830 |
Wireless transmission [m] [Max] | 35 m |