Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 9, 6 bar
088U0939
SSM manifold 9+9 with flowmeter (Redan)
SSM manifold 9+9 with flowmeter (Redan)
Gross weight | 5.35 Kg |
Net weight | 5.001 Kg |
Volume | 10.891 Liter |
Gross weight | 5.35 Kg |
Net weight | 5.001 Kg |
Volume | 10.891 Liter |
Bleed valve | Automatic |
Description | SSM manifold 9+9 with flowmeter (Redan) |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 9 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 10 bar |
Type | Manifold SSM-F |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Bleed valve | Automatic |
Description | SSM manifold 9+9 with flowmeter (Redan) |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 9 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 10 bar |
Type | Manifold SSM-F |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |