Manifold SSM-F, Stainless steel, 6 bar

088U0938

SSM manifold 8+8 with flowmeter (Redan)

Product details

Gross weight 4.862 Kg
Net weight 4.62 Kg
Volume 9.244 Liter

 

Bleed valve Automatic
Description SSM manifold 8+8 with flowmeter (Redan)
Differential pressure [bar] [max] 0.6 bar
Flow temperature [°C] [Max] 90 °C
Flowmeter Yes
Material Stainless steel
Presetting yes
Product group Manifold & Manifold Kits
Test pressure [bar] 10 bar
Type Manifold SSM-F
Valve connection Danfoss RA
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality