Manifold FH-PRO, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 5, 10 bar
088U0905
FH-PRO Manifold 5+5
FH-PRO Manifold 5+5
Gross weight | 2.129 Kg |
Net weight | 1.898 Kg |
Volume | 0.002 Cubic.mtr |
EAN | 5702425235290 |
Gross weight | 2.129 Kg |
Net weight | 1.898 Kg |
Volume | 0.002 Cubic.mtr |
EAN | 5702425235290 |
Bleed valve | Not included |
Description | FH-PRO Manifold 5+5 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 5 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 16 bar |
Type | Manifold FH-PRO |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Not included |
Description | FH-PRO Manifold 5+5 |
Differential pressure [bar] [max] | 0.6 bar |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 5 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
Test pressure [bar] | 16 bar |
Type | Manifold FH-PRO |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |