Manifold FH-PRO, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 6, 10 bar
088U0896
Project Manifold 6+6 without Shutoff
Project Manifold 6+6 without Shutoff
Gross weight | 2.405 Kg |
Net weight | 2.255 Kg |
Volume | 0.002 Cubic.mtr |
EAN | 5715162473740 |
Gross weight | 2.405 Kg |
Net weight | 2.255 Kg |
Volume | 0.002 Cubic.mtr |
EAN | 5715162473740 |
Description | Project Manifold 6+6 without Shutoff |
Differential pressure [bar] [max] | 0.6 bar |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 6 |
Product group | Manifold & Manifold Kits |
Type | Manifold FH-PRO |
Working pressure [bar] [Max] | 10 bar |
Description | Project Manifold 6+6 without Shutoff |
Differential pressure [bar] [max] | 0.6 bar |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 6 |
Product group | Manifold & Manifold Kits |
Type | Manifold FH-PRO |
Working pressure [bar] [Max] | 10 bar |