Manifold FH-PRO, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 4, 10 bar

088U0894

Project Manifold 4+4 without Shutoff

Product details

Gross weight 1.642 Kg
Net weight 1.517 Kg
Volume 0.002 Cubic.mtr
EAN 5715162466124

 

Description Project Manifold 4+4 without Shutoff
Differential pressure [bar] [max] 0.6 bar
Material BRASS
Number of heating manifold connections [loops] [Max] 4
Product group Manifold & Manifold Kits
Type Manifold FH-PRO
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality