Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230.0 V, In-wall
088U0627
Basicplus2 WT-DM Display and RS485, Wired 230V
Basicplus2 WT-DM Display and RS485, Wired 230V
Gross weight | 0.19 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.608 Liter |
EAN | 5702425134616 |
Gross weight | 0.19 Kilogram |
Net weight | 0.19 Kilogram |
Volume | 0.608 Liter |
EAN | 5702425134616 |
Description | Basicplus2 WT-DM Display and RS485 |
Display (Yes/No) | Yes |
EEE category |
5 small equipment (any external dimension |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP30 |
Output voltage [V] AC | 230 V |
Product description | BasicPlus2 |
Product group | Room Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 579e000d-612c-46e2-a61f-d48d45585856 |
SCIP dossier product name | BasicPlus2 |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | BasicPlus / BasicPlus2 |
Usage | Dial & Modbus |
Week scheduling | No |
Description | Basicplus2 WT-DM Display and RS485 |
Display (Yes/No) | Yes |
EEE category |
5 small equipment (any external dimension |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP30 |
Output voltage [V] AC | 230 V |
Product description | BasicPlus2 |
Product group | Room Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 579e000d-612c-46e2-a61f-d48d45585856 |
SCIP dossier product name | BasicPlus2 |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | BasicPlus / BasicPlus2 |
Usage | Dial & Modbus |
Week scheduling | No |