Room Thermostats, Basic Plus 2, Room Thermostat, 230.0 V, In-wall
088U0624
This product has been discontinued.
BasicPlus2 WT-DR Display and Relay, Wired 230V
BasicPlus2 WT-DR Display and Relay, Wired 230V
Gross weight | 0.237 Kilogram |
Net weight | 0.207 Kilogram |
Volume | 0.631 Liter |
EAN | 5702425103018 |
Gross weight | 0.237 Kilogram |
Net weight | 0.207 Kilogram |
Volume | 0.631 Liter |
EAN | 5702425103018 |
Auxiliary switch | Yes |
Description | BasicPlus2 WT-DR Display and Relay |
Display (Yes/No) | Yes |
EEE category |
5 small equipment (any external dimension |
Floor sensor option | Yes |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP30 |
Output voltage [V] AC | 230 V |
Product description | BasicPlus2 |
Product group | Room Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 579e000d-612c-46e2-a61f-d48d45585856 |
SCIP dossier product name | BasicPlus2 |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | Basic Plus 2 |
Usage | Display & Relay |
Week scheduling | No |
Auxiliary switch | Yes |
Description | BasicPlus2 WT-DR Display and Relay |
Display (Yes/No) | Yes |
EEE category |
5 small equipment (any external dimension |
Floor sensor option | Yes |
Heating control type | Room Thermostat |
Humidity sensor | No |
In scope of WEEE | Yes |
Installation | In-wall |
Interfaces | Wired 230V |
IP protection class | IP30 |
Output voltage [V] AC | 230 V |
Product description | BasicPlus2 |
Product group | Room Thermostats |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 579e000d-612c-46e2-a61f-d48d45585856 |
SCIP dossier product name | BasicPlus2 |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Type | Basic Plus 2 |
Usage | Display & Relay |
Week scheduling | No |