Manifold FHF-B, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 6, 10 bar
088U0546
Manifold 6+6 Shutoff
Manifold 6+6 Shutoff
Gross weight | 3.219 Kilogram |
Net weight | 3.219 Kilogram |
Volume | 2.672 Liter |
EAN | 5702420081076 |
Gross weight | 3.219 Kilogram |
Net weight | 3.219 Kilogram |
Volume | 2.672 Liter |
EAN | 5702420081076 |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 6+6 Shutoff |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 6 |
Operating temperature [°C] [max] | 90 °C |
Presetting | no |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ea3f29ae-396c-45ea-b074-8fea2b139d90 |
SCIP dossier product name | Manifold x+x Shutoff |
Test pressure [bar] | 16 bar |
Type | Manifold FHF-B |
UK RoHS compliance | Out of scope |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 6+6 Shutoff |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 6 |
Operating temperature [°C] [max] | 90 °C |
Presetting | no |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ea3f29ae-396c-45ea-b074-8fea2b139d90 |
SCIP dossier product name | Manifold x+x Shutoff |
Test pressure [bar] | 16 bar |
Type | Manifold FHF-B |
UK RoHS compliance | Out of scope |
Working pressure [bar] [Max] | 10 bar |