Manifold FHF-F, Brass, Number of heating manifold connections [loops] [Max]: 5, 6 bar
088U0525
Manifold 5+5 Danfoss BIV Flowmeter
Manifold 5+5 Danfoss BIV Flowmeter
Gross weight | 2.934 Kilogram |
Net weight | 2.934 Kilogram |
Volume | 3.086 Liter |
EAN | 5702420080956 |
Gross weight | 2.934 Kilogram |
Net weight | 2.934 Kilogram |
Volume | 3.086 Liter |
EAN | 5702420080956 |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 5+5 Danfoss BIV Flowmeter |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 5 |
Operating temperature [°C] [max] | 60 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | df1285dd-a574-4b9d-aa16-c3778d48a668 |
SCIP dossier product name | Manifold 5+5 Danfoss BIV Flowmeter |
Test pressure [bar] | 10 bar |
Type | Manifold FHF-F |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 5+5 Danfoss BIV Flowmeter |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 5 |
Operating temperature [°C] [max] | 60 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | df1285dd-a574-4b9d-aa16-c3778d48a668 |
SCIP dossier product name | Manifold 5+5 Danfoss BIV Flowmeter |
Test pressure [bar] | 10 bar |
Type | Manifold FHF-F |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |