Floor Heating Controls, Master Controller CF2+, 230.0 V, Number of channels: 5
088U0245
CU 05 24V DANFOSS CF-MC 071CU-02B-24
CU 05 24V DANFOSS CF-MC 071CU-02B-24
Gross weight | 1.11 Kilogram |
Net weight | 1.11 Kilogram |
Volume | 4.305 Liter |
EAN | 5702425081613 |
Gross weight | 1.11 Kilogram |
Net weight | 1.11 Kilogram |
Volume | 4.305 Liter |
EAN | 5702425081613 |
Adaptive learning | Yes |
Boiler relay | Yes |
Cooling | Yes |
Description | CU 05 24V DANFOSS CF-MC 071CU-02B-24 |
Display (Yes/No) | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Floor sensor option | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP30 |
Number of channels | 5 |
Number of outputs [pc] | 5 pc |
On-wall | Yes |
Output voltage [V] AC | 24 V |
Power per output [VA] [Max] | 35 VA |
Product description | Master Controller, 5 outputs |
Product group | Floor Heating Controls |
Pump relay | Yes |
REACH Candidate List substances | No |
Standby relay | Yes |
Suitable for | 24V actuators |
Supply voltage [V] | 230 V |
Transmission frequency [MHz] | 868.42 MHz |
Type | Master Controller CF2+ |
Usage | 5 outputs |
Week scheduling | Yes |
Wireless transmission [m] [Max] | 30 m |
Adaptive learning | Yes |
Boiler relay | Yes |
Cooling | Yes |
Description | CU 05 24V DANFOSS CF-MC 071CU-02B-24 |
Display (Yes/No) | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Floor sensor option | No |
Heating control type | Master Controller |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 24V |
IP protection class | IP30 |
Number of channels | 5 |
Number of outputs [pc] | 5 pc |
On-wall | Yes |
Output voltage [V] AC | 24 V |
Power per output [VA] [Max] | 35 VA |
Product description | Master Controller, 5 outputs |
Product group | Floor Heating Controls |
Pump relay | Yes |
REACH Candidate List substances | No |
Standby relay | Yes |
Suitable for | 24V actuators |
Supply voltage [V] | 230 V |
Transmission frequency [MHz] | 868.42 MHz |
Type | Master Controller CF2+ |
Usage | 5 outputs |
Week scheduling | Yes |
Wireless transmission [m] [Max] | 30 m |