Heating Cables, ECiceguard, 18W/m@10°C, 6.00 m, Supply voltage [V] AC: 230
088L6577
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Roof frost protection
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Roof frost protection
Gross weight | 1.23 Kilogram |
Net weight | 1.218 Kilogram |
Volume | 8.046 Liter |
EAN | 5703466247044 |
Gross weight | 1.23 Kilogram |
Net weight | 1.218 Kilogram |
Volume | 8.046 Liter |
EAN | 5703466247044 |
Application | Roof frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 64 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 6 m |
Cable on drum | No |
Cable output [W/m@°C] | 18W/m@10°C |
Cable output [W@°C] | 108W@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.3 mm |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | ECiceguard 18 Readymade 6m 230V |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -50 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE, UV protected |
Outer sheath colour | Black |
Package depth [mm] | 320 mm |
Package height [mm] | 40 mm |
Package width [mm] | 420 mm |
Product group | Heating Cables |
Product version | Ready-made |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | ECiceguard |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Roof frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 64 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 6 m |
Cable on drum | No |
Cable output [W/m@°C] | 18W/m@10°C |
Cable output [W@°C] | 108W@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.3 mm |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Conductor insulation | Self-limiting matrix |
Cut to length | No |
Description | ECiceguard 18 Readymade 6m 230V |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flame retardant | Yes |
Heating principle | Self-limiting |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -50 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE, UV protected |
Outer sheath colour | Black |
Package depth [mm] | 320 mm |
Package height [mm] | 40 mm |
Package width [mm] | 420 mm |
Product group | Heating Cables |
Product version | Ready-made |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | ECiceguard |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |