Heating Mats, ECmat 120T STE, 120 W/m², 7.40 m², Supply voltage [V] AC: 230

088L6430

This product is not available in this store. Please contact your local Customer Service Center.

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 14.7, Application: Floor heating

Product details

Gross weight 5.628 Kilogram
Net weight 5.572 Kilogram
Volume 38.885 Liter
EAN 5703466245699

 

Application Floor heating
Approval CE
Cable diameter [mm] 3 mm
Cable resistance [Ohm] 60.2
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 4 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Contain batteries No
Coverage area [m²] 7.4 m²
Deformation strength [N] 600 N
Description ECmat 120T STE 7,5m² 230V 875W
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 875 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 14.7 m
Mat output [W/m²] 120 W/m²
Mat width [m] 0.5 m
Non operating temperature [°C] [Max] 60 °C
Operating temperature [°C] [max] 90 °C
Outer sheath PVDF
Outer sheath colour Red
Package depth [mm] 255 mm
Package height [mm] 590 mm
Package width [mm] 255 mm
Product group Heating Mats
Pulling strength [N] 300 N
REACH Candidate List substances No
Set accessories No
Supply voltage [V] AC 230 V
Thickness [mm] 3.5 mm
Type ECmat 120T STE
UL evaluated Out of scope
UV Protected No
Warranty [Year] 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality