Heating Mats, ECflex 100T, 2.50 m², Supply voltage [V] AC: 230, 240 W

088L6355

ECflex 100T 2,5m² 230V 240W

Product details

Gross weight 2.1 Kilogram
Net weight 2.1 Kilogram
Volume 12.675 Liter
EAN 5703466245156

 

Application Floor heating
Approval CE
Cable diameter [mm] 6.9 mm
Cable resistance [Ohm] 219.7
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 4 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Coverage area [m²] 2.5 m²
Deformation strength [N] 1500 N
Description ECflex 100T 2,5m² 230V 240W
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 240 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 3.3 m
Mat output [W/m²] 100 W/m²
Mat width [m] 0.8 m
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 60 °C
Outer sheath PVC
Outer sheath colour Red
Product group Heating Mats
Pulling strength [N] 500 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Thickness [mm] 6.9 mm
Type ECflex 100T
UK RoHS compliance Yes
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality