Heating Cables, ECflex 10T, 10 W/m, 20 m, Supply voltage [V] AC: 230

088L6026

This product is not available in this store. Please contact your local Customer Service Center.

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Cold store; Pipe / tank frost protection; Sport fields; Floor heating

Product details

總重 1.616 Kilogram
淨重 1.6 Kilogram
Volume 8.046 Liter
EAN 5703466224373

 

Approval CE
Bending diameter [mm] [Min] 42 mm
Cable diameter [mm] 6.9 mm
Cable on drum No
Cable output [W/m] 10 W/m
Cable resistance [Ohm] 260
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type DTCL
Conductor insulation XLPE
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description ECflex 10T 205W 230V 20m
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 205 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Outer sheath PVC
Outer sheath colour Red
Package depth [mm] 386 mm
Package height [mm] 54 mm
Package width [mm] 386 mm
Product group Heating Cables
Pulling strength [N] >500 N
REACH Candidate List substances No
Set accessories No
Type ECflex 10T
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty
導線長度 20 m
應用 Pipe / tank frost protection
Floor heating
Cold store
Sport fields
操作溫度 [°C] [最大值] 75 °C
產品版本 Ready-made
電源電壓 [V] AC 230 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality