Accessories, Easy Installation Danfoss

088L3004

RX Kit Spacer Clips (10 / bag)

Product details

Gross weight 0.03 Kilogram
Net weight 0.03 Kilogram
Volume 0.221 Cubic decimeter
EAN 5703466164006

 

China RoHS compliance Out of scope
Description RX Kit Spacer Clips (10 / bag)
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 130 mm
Package height [mm] 20 mm
Package width [mm] 85 mm
Packing quantity 10
Product description RX Kit Spacer clips
Product group Accessories
Type Easy Installation Danfoss
UK RoHS compliance Out of scope
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality