Accessories, Easy Installation Danfoss
088L3002
Down Spout Edge Protection Plate (1 / bag), Used for product: ECiceguard 18 Ready-made
Down Spout Edge Protection Plate (1 / bag), Used for product: ECiceguard 18 Ready-made
Gross weight | 0.1 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.068 Liter |
EAN | 5703466175279 |
Gross weight | 0.1 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.068 Liter |
EAN | 5703466175279 |
China RoHS compliance | Out of scope |
Description | Down Spout Edge Protection Plate (1 / bag) |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 300 mm |
Package width [mm] | 75 mm |
Packing quantity | 1 |
Product description | Spaceclip for selflimited cables |
Product group | Accessories |
Type | Easy Installation Danfoss |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | ECiceguard 18 Ready-made |
Warranty type | 2-year product warranty |
China RoHS compliance | Out of scope |
Description | Down Spout Edge Protection Plate (1 / bag) |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 300 mm |
Package width [mm] | 75 mm |
Packing quantity | 1 |
Product description | Spaceclip for selflimited cables |
Product group | Accessories |
Type | Easy Installation Danfoss |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | ECiceguard 18 Ready-made |
Warranty type | 2-year product warranty |