Heating Cables, SLPG, 305.00 m, Supply voltage [V] AC: 120, 18W/m@10°C, Twin conductor
088L1205
SLPG-15 PX-F5 5w/ft CSA 120V Black 305m
SLPG-15 PX-F5 5w/ft CSA 120V Black 305m
Gross weight | 0.109 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 0.156 Liter |
EAN | 5703466144442 |
Gross weight | 0.109 Kilogram |
Net weight | 0.108 Kilogram |
Volume | 0.156 Liter |
EAN | 5703466144442 |
Application | Pipe / tank frost protection |
Approval | c CSA us |
Approval standard | DIN 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 305 m |
Cable on drum | Yes |
Cable output [W/ft@°F] | 5W/ft@50°F |
Cable output [W/m@°C] | 18W/m@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
Certification company | C CSA US |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Contain batteries | No |
Cut to length | No |
Description | SLPG-15 PX-F5 5w/ft CSA 120V Black 305m |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Drum |
Screen braided coverage [%] [Min] | 80 % |
Supply voltage [V] AC | 120 V |
Type | SLPG |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Pipe / tank frost protection |
Approval | c CSA us |
Approval standard | DIN 0254: 1994-06 |
Bending diameter [mm] [Min] | 50 mm |
Cable height [mm] | 5.8 mm |
Cable length [m] | 305 m |
Cable on drum | Yes |
Cable output [W/ft@°F] | 5W/ft@50°F |
Cable output [W/m@°C] | 18W/m@10°C |
Cable screen | Tinned copper braid |
Cable type | Twin conductor |
Cable width [mm] | 11.8 mm |
Certification company | C CSA US |
Cold lead | No |
Conductor insulation | Self-limiting matrix |
Contain batteries | No |
Cut to length | No |
Description | SLPG-15 PX-F5 5w/ft CSA 120V Black 305m |
Filler material | TPE |
Flame retardant | Yes |
Heating principle | Self-limiting |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 85 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | TPE |
Outer sheath colour | Black |
Product group | Heating Cables |
Product version | Drum |
Screen braided coverage [%] [Min] | 80 % |
Supply voltage [V] AC | 120 V |
Type | SLPG |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |