Accessories, Easy Installation Danfoss
088L1053
ECfast 5m Metal, In box, Used for product: ECfreeze 7.5T; ECflex 10T; ECbasic 20S; ECsafe 20T; ECflex 18T; ECsnow 20T; ECasphalt 30T; ECflex 20T; ECsnow 30T
ECfast 5m Metal, In box, Used for product: ECfreeze 7.5T; ECflex 10T; ECbasic 20S; ECsafe 20T; ECflex 18T; ECsnow 20T; ECasphalt 30T; ECflex 20T; ECsnow 30T
Gross weight | 0.31 Kilogram |
Net weight | 0.307 Kilogram |
Volume | 1.75 Liter |
EAN | 5703466214602 |
Gross weight | 0.31 Kilogram |
Net weight | 0.307 Kilogram |
Volume | 1.75 Liter |
EAN | 5703466214602 |
Cable length [ft] | 15 ft |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
Description | ECfast 5m Metal, In box |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Length [m] | 5 m |
Packing quantity | 1 |
Product group | Accessories |
Type | Easy Installation Danfoss |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
ECflex 10T ECflex 18T ECflex 20T ECbasic 20S ECfreeze 7.5T ECsafe 20T ECsnow 20T ECsnow 30T ECasphalt 30T |
Warranty type | 2-year product warranty |
Cable length [ft] | 15 ft |
Cable length [m] | 5 m |
China RoHS compliance | Out of scope |
Description | ECfast 5m Metal, In box |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Length [m] | 5 m |
Packing quantity | 1 |
Product group | Accessories |
Type | Easy Installation Danfoss |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
ECflex 10T ECflex 18T ECflex 20T ECbasic 20S ECfreeze 7.5T ECsafe 20T ECsnow 20T ECsnow 30T ECasphalt 30T |
Warranty type | 2-year product warranty |