Accessories, Thermostat accessories Danfoss, Packing quantity: 1
088L0459
Roof sensor for ECtemp 850, 1 pc., Used for product: ECtemp 850 IV
Roof sensor for ECtemp 850, 1 pc., Used for product: ECtemp 850 IV
Gross weight | 1.488 Kilogram |
Net weight | 1.485 Kilogram |
Volume | 4.91 Liter |
EAN | 5703466150290 |
Gross weight | 1.488 Kilogram |
Net weight | 1.485 Kilogram |
Volume | 4.91 Liter |
EAN | 5703466150290 |
2-pole switch | No |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -50 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Approval | CE |
Battery backup | No |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Compatible frame system | No |
Depth [mm] | 15 mm |
Description | Roof sensor for ECtemp 850, 1 pc. |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
Element IP Class | 67 |
EU RoHS compliance | Yes |
Height [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Length [m] | 0.22 m |
Package depth [mm] | 280 mm |
Package height [mm] | 72 mm |
Package width [mm] | 232 mm |
Packing quantity | 1 |
Product description | ECtemp 850 Roof Sensor |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay switch | 1-pole |
Resistive load max [A] | 15 |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Sensor failure monitoring | Yes |
Sensor type | Roof |
Standby power consumption [W] [Max] | 8 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories Danfoss |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | ECtemp 850 IV |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 23.5 mm |
2-pole switch | No |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -50 °C |
Application |
Asphalt ice and snow melting Ground ice and snow melting Roof frost protection |
Approval | CE |
Battery backup | No |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Compatible frame system | No |
Depth [mm] | 15 mm |
Description | Roof sensor for ECtemp 850, 1 pc. |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
Element IP Class | 67 |
EU RoHS compliance | Yes |
Height [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Length [m] | 0.22 m |
Package depth [mm] | 280 mm |
Package height [mm] | 72 mm |
Package width [mm] | 232 mm |
Packing quantity | 1 |
Product description | ECtemp 850 Roof Sensor |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay switch | 1-pole |
Resistive load max [A] | 15 |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Sensor failure monitoring | Yes |
Sensor type | Roof |
Standby power consumption [W] [Max] | 8 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories Danfoss |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product | ECtemp 850 IV |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 23.5 mm |