Accessories, Thermostat accessories Danfoss, Packing quantity: 2
088L0458
Ground sensor for ECtemp 850, 2 pcs., Used for product: ECtemp 850 IV
Ground sensor for ECtemp 850, 2 pcs., Used for product: ECtemp 850 IV
Gross weight | 4.397 Kilogram |
Net weight | 4.2 Kilogram |
Volume | 10.098 Liter |
EAN | 5703466150283 |
Gross weight | 4.397 Kilogram |
Net weight | 4.2 Kilogram |
Volume | 10.098 Liter |
EAN | 5703466150283 |
2-pole switch | No |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -30 °C |
Approval | CE |
Battery backup | No |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Compatible frame system | No |
Depth [mm] | 74 mm |
Description | Ground sensor for ECtemp 850, 2 pcs. |
Diameter [mm] | 87 mm |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
Element IP Class | 67 |
EU RoHS compliance | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 375 mm |
Package height [mm] | 96 mm |
Package width [mm] | 275 mm |
Packing quantity | 2 |
Product description | ECtemp 850 Ground Sensor |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay switch | 1-pole |
Resistive load max [A] | 15 |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Sensor failure monitoring | Yes |
Sensor type | Ground |
Standby power consumption [W] [Max] | 13 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories Danfoss |
UK RoHS compliance | Yes |
UNSPSC CODE | 40101830 |
Used for product | ECtemp 850 IV |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 23.5 mm |
2-pole switch | No |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -30 °C |
Approval | CE |
Battery backup | No |
Certification company | Intertek Semko |
China RoHS compliance | Yes |
Compatible frame system | No |
Depth [mm] | 74 mm |
Description | Ground sensor for ECtemp 850, 2 pcs. |
Diameter [mm] | 87 mm |
DIN mounting | No |
Display (Yes/No) | Yes |
Display type | 2x16-character illuminated display |
Element IP Class | 67 |
EU RoHS compliance | Yes |
In scope of WEEE and contain batteries | No |
Indicator type | LED |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 375 mm |
Package height [mm] | 96 mm |
Package width [mm] | 275 mm |
Packing quantity | 2 |
Product description | ECtemp 850 Ground Sensor |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Relay switch | 1-pole |
Resistive load max [A] | 15 |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Sensor failure monitoring | Yes |
Sensor type | Ground |
Standby power consumption [W] [Max] | 13 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories Danfoss |
UK RoHS compliance | Yes |
UNSPSC CODE | 40101830 |
Used for product | ECtemp 850 IV |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 23.5 mm |