Accessories, Thermostat accessories Danfoss, Packing quantity: 1
088L0457
Ground sensor for ECtemp 850, 1 pc., Used for product: ECtemp 850 IV
Ground sensor for ECtemp 850, 1 pc., Used for product: ECtemp 850 IV
Gross weight | 2.343 Kilogram |
Net weight | 2.203 Kilogram |
Volume | 9.942 Liter |
EAN | 5703466168769 |
Gross weight | 2.343 Kilogram |
Net weight | 2.203 Kilogram |
Volume | 9.942 Liter |
EAN | 5703466168769 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -30 °C |
China RoHS compliance | Out of scope |
Description | Ground sensor for ECtemp 850, 1 pc. |
EU RoHS compliance | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 375 mm |
Package height [mm] | 96 mm |
Package width [mm] | 275 mm |
Packing quantity | 1 |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories Danfoss |
UK RoHS compliance | Yes |
UNSPSC CODE | 40101830 |
Used for product | ECtemp 850 IV |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | -30 °C |
China RoHS compliance | Out of scope |
Description | Ground sensor for ECtemp 850, 1 pc. |
EU RoHS compliance | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 375 mm |
Package height [mm] | 96 mm |
Package width [mm] | 275 mm |
Packing quantity | 1 |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 631cd3aa-8270-443d-b3dc-a5dd66faa804 |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Thermostat accessories Danfoss |
UK RoHS compliance | Yes |
UNSPSC CODE | 40101830 |
Used for product | ECtemp 850 IV |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |