Accessories, Connection kits self-limiting cables Danfoss
088L0420
Connecto B-X, Used for product: EChotwatt 70; ECiceguard 18; EChotwatt 55; EChotwatt 45
Connecto B-X, Used for product: EChotwatt 70; ECiceguard 18; EChotwatt 55; EChotwatt 45
Gross weight | 0.67 Kilogram |
Net weight | 0.663 Kilogram |
Volume | 2.618 Liter |
EAN | 5703466130315 |
Gross weight | 0.67 Kilogram |
Net weight | 0.663 Kilogram |
Volume | 2.618 Liter |
EAN | 5703466130315 |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Description | Connecto B-X |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 260 mm |
Package height [mm] | 80 mm |
Package width [mm] | 130 mm |
Product description | Connecto B-X |
Product group | Accessories |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2) Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 2cfc945e-7be1-4880-a03d-61be70be82cb |
SCIP dossier product name | DEVIconnecto / Connecto_2 |
Type | Connection kits self-limiting cables Danfoss |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
EChotwatt 45 EChotwatt 55 EChotwatt 70 ECiceguard 18 |
Warranty type | 2-year product warranty |
Approval | CE |
CE evaluated | Yes |
Certification company | CE |
Description | Connecto B-X |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 260 mm |
Package height [mm] | 80 mm |
Package width [mm] | 130 mm |
Product description | Connecto B-X |
Product group | Accessories |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Octamethylcyclotetrasiloxane (D4, CAS no. 556-67-2) Decamethylcyclopentasiloxane (D5, CAS no. 541-02-6) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 2cfc945e-7be1-4880-a03d-61be70be82cb |
SCIP dossier product name | DEVIconnecto / Connecto_2 |
Type | Connection kits self-limiting cables Danfoss |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
EChotwatt 45 EChotwatt 55 EChotwatt 70 ECiceguard 18 |
Warranty type | 2-year product warranty |