Accessories, Connection kits self-limiting cables Danfoss
088L0416
Connecto B-S, Used for product: EChotwatt 70; ECiceguard 18; EChotwatt 55; EChotwatt 45
Connecto B-S, Used for product: EChotwatt 70; ECiceguard 18; EChotwatt 55; EChotwatt 45
Gross weight | 0.478 Kg |
Net weight | 0.475 Kg |
Volume | 2.524 Liter |
EAN | 5703466130278 |
Gross weight | 0.478 Kg |
Net weight | 0.475 Kg |
Volume | 2.524 Liter |
EAN | 5703466130278 |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Connecto B-S |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 260 mm |
Package height [mm] | 80 mm |
Package width [mm] | 130 mm |
Product description | Connecto B-S |
Product group | Accessories |
Type | Connection kits self-limiting cables Danfoss |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
EChotwatt 45 EChotwatt 55 EChotwatt 70 ECiceguard 18 |
Warranty type | 2-year product warranty |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Connecto B-S |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 260 mm |
Package height [mm] | 80 mm |
Package width [mm] | 130 mm |
Product description | Connecto B-S |
Product group | Accessories |
Type | Connection kits self-limiting cables Danfoss |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
EChotwatt 45 EChotwatt 55 EChotwatt 70 ECiceguard 18 |
Warranty type | 2-year product warranty |