Accessories, Dry Mount Elements Danfoss
088L0125
Danfoss ECdry Extension cord 1 m, Used for product: ECdry 100; ECdry 55
Danfoss ECdry Extension cord 1 m, Used for product: ECdry 100; ECdry 55
Gross weight | 0.16 Kilogram |
Net weight | 0.158 Kilogram |
Volume | 0.88 Liter |
EAN | 5703466238172 |
Gross weight | 0.16 Kilogram |
Net weight | 0.158 Kilogram |
Volume | 0.88 Liter |
EAN | 5703466238172 |
Application | Floor heating |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Danfoss ECdry Extension cord 1 m |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 200 mm |
Package width [mm] | 110 mm |
Product description | ECdry X100 |
Product group | Accessories |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Dry Mount Elements Danfoss |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
ECdry 55 ECdry 100 |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |
Application | Floor heating |
Approval | CE |
Certification company | CE |
China RoHS compliance | Out of scope |
Description | Danfoss ECdry Extension cord 1 m |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Package depth [mm] | 200 mm |
Package width [mm] | 110 mm |
Product description | ECdry X100 |
Product group | Accessories |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Type | Dry Mount Elements Danfoss |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
ECdry 55 ECdry 100 |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |