Accessories, Dry Mount Elements Danfoss
088L0123
Danfoss ECdry Touch Kit, Used for product: ECdry 100; ECdry 55
Danfoss ECdry Touch Kit, Used for product: ECdry 100; ECdry 55
Gross weight | 0.768 Kilogram |
Net weight | 0.76 Kilogram |
Volume | 5.152 Liter |
EAN | 5703466238158 |
Gross weight | 0.768 Kilogram |
Net weight | 0.76 Kilogram |
Volume | 5.152 Liter |
EAN | 5703466238158 |
1 Primary battery SUM weight Kg | 0 |
1 Primary battery weight Kg | 0 |
2-pole switch | No |
Ambient temperature [°C] [max] | 45 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Battery qty | 1 |
Battery type or Name | Knapcelle Manganese Lithium |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Yes |
Description | Danfoss ECdry Touch Kit |
DIN mounting | No |
Display (Yes/No) | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection [°C] | 5 °C |
Height [mm] | 85 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 280 mm |
Package width [mm] | 230 mm |
Pollution degree | 2 |
Product description | ECdry Touch kit |
Product group | Accessories |
REACH Candidate List substances | No |
Regulation type | PWM |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | NTC |
Standby power consumption [W] [Max] | 0.4 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Temperature max. limiter [°C] [Max] | 80 °C |
Temperature max. limiter [°C] [Min] | 20 °C |
Temperature min. limiter [°C] [Max] | 80 °C |
Temperature min. limiter [°C] [Min] | 10 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Type | Dry Mount Elements Danfoss |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
ECdry 55 ECdry 100 |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |
Weight per battery | 0 g |
1 Primary battery SUM weight Kg | 0 |
1 Primary battery weight Kg | 0 |
2-pole switch | No |
Ambient temperature [°C] [max] | 45 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Floor heating |
Approval | CE |
Battery qty | 1 |
Battery type or Name | Knapcelle Manganese Lithium |
CE evaluated | Yes |
Certification company | CE |
China RoHS compliance | Yes |
Description | Danfoss ECdry Touch Kit |
DIN mounting | No |
Display (Yes/No) | Yes |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection [°C] | 5 °C |
Height [mm] | 85 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
Inductive load | cos φ= 0.3 max 1A |
Package depth [mm] | 280 mm |
Package width [mm] | 230 mm |
Pollution degree | 2 |
Product description | ECdry Touch kit |
Product group | Accessories |
REACH Candidate List substances | No |
Regulation type | PWM |
Relay switch | 1-pole |
Resistive load max [A] | 16 A |
Sensor definition point [Ohm/°C] | 15kΩ / 25°C |
Sensor type | NTC |
Standby power consumption [W] [Max] | 0.4 W |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 240 V |
Supply voltage [V] AC [min] | 220 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Temperature limiter [°C] [Max] | 35 °C |
Temperature limiter [°C] [Min] | 5 °C |
Temperature max. limiter [°C] [Max] | 80 °C |
Temperature max. limiter [°C] [Min] | 20 °C |
Temperature min. limiter [°C] [Max] | 80 °C |
Temperature min. limiter [°C] [Min] | 10 °C |
Terminal cable size max [mm²] | 2 x 2.5 |
Thermostat IP Class | 21 |
Type | Dry Mount Elements Danfoss |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
ECdry 55 ECdry 100 |
Warranty [Year] | 5 |
Warranty type | 2-year product warranty |
Weight per battery | 0 g |