Accessories, Easy Installation
088L0020
Synthetic nail - 40 pcs in box, Used for product: DEVIheat™ Sport 90S
Synthetic nail - 40 pcs in box, Used for product: DEVIheat™ Sport 90S
Gross weight | 0.5 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 1.007 Liter |
EAN | 5703466118580 |
Gross weight | 0.5 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 1.007 Liter |
EAN | 5703466118580 |
Application |
Floor heating Sport fields |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Synthetic nail - 40 pcs in box |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Used for product | DEVIheat™ Sport 90S |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Application |
Floor heating Sport fields |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Synthetic nail - 40 pcs in box |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
Product group | Accessories |
Type | Easy Installation |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Used for product | DEVIheat™ Sport 90S |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |