Floor Heating Controls, FH Room Thermostats, Room Thermostat, 24.0 V, Public, On-wall

088H0023

FH-WP Room Thermostat 24V Tamperproof, Wired 24V

Product details

Gross weight 0.088 Kilogram
Net weight 0.088 Kilogram
Volume 0.268 Liter
EAN 5702420052984

 

Actuator on radiator No
Adaptive learning No
Away input No
Capacitive touch No
Cooling input No
Description FH-WP Room Thermostat 24V Tamperproof
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
Fits into switch frames No
Floor sensor enabled No
Frequency range [Hz] [Max] 60 Hz
Frequency range [Hz] [Min] 50 Hz
Heating control type Room Thermostat
In scope of WEEE Yes
In-wall No
Installation On-wall
Interfaces Wired 24V
IP protection class IP 20
NC/NO NC
Noiseless switching Yes
Number of actuators max 2
On-wall Yes
Product description Room thermostat
Product group Floor Heating Controls
PWM No
REACH Candidate List substances No
Scheduling No
Stem position Public
Supply voltage [V] 24 V
Tamper proof yes
Temperature control Yes
Temperature limitation Yes
Temperature set-back button No
Temperature setting range [°C] [Max] 30 °C
Temperature setting range [°C] [Min] 6 °C
Thermal feedback No
Type FH Room Thermostats
Valve excercise No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality