Floor Heating Controls, FH Connection Boxes, 230.0 V, Output voltage [V] AC: 230, Number of channels: 8
088H0016
FH-WC Connection Box 230V, Wired 230V
FH-WC Connection Box 230V, Wired 230V
Gross weight | 0.772 Kilogram |
Net weight | 0.757 Kilogram |
Volume | 4.941 Liter |
EAN | 5702420084701 |
Gross weight | 0.772 Kilogram |
Net weight | 0.757 Kilogram |
Volume | 4.941 Liter |
EAN | 5702420084701 |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | FH-WC Connection Box 230V |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Wiring center |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 230V |
IP protection class | IP20 |
Number of channels | 8 |
Number of outputs [pc] | 8 pc |
On-wall | Yes |
Output voltage [V] AC | 230 V |
Power per output [W] [Max] | 3 W |
Product group | Floor Heating Controls |
Pump relay | Yes |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Type | FH Connection Boxes |
UK RoHS compliance | Out of scope |
Usage | for 8 outputs |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | No |
Description | FH-WC Connection Box 230V |
Dual mode | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Wiring center |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wired 230V |
IP protection class | IP20 |
Number of channels | 8 |
Number of outputs [pc] | 8 pc |
On-wall | Yes |
Output voltage [V] AC | 230 V |
Power per output [W] [Max] | 3 W |
Product group | Floor Heating Controls |
Pump relay | Yes |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Suitable for | 230V actuators |
Supply voltage [V] | 230 V |
Temperature control | Yes |
Type | FH Connection Boxes |
UK RoHS compliance | Out of scope |
Usage | for 8 outputs |