TPOne OT, 24Vdc, Programable Thermostat
087N7859
TPOne OT, 24vdc powered Programmable thermostat to use with OpenTherm boilers
TPOne OT, 24vdc powered Programmable thermostat to use with OpenTherm boilers
Gross weight | 0.31 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.882 Liter |
EAN | 5013567408801 |
Gross weight | 0.31 Kilogram |
Net weight | 0.15 Kilogram |
Volume | 0.882 Liter |
EAN | 5013567408801 |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Ambient temperature [°C] [max] | 45 °C |
Application | Room heating |
Approval |
CE UKCA |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Built In sensor | Yes |
Category name | Programable Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9010 |
Contain batteries | Yes |
Control pollution | Degree 2 |
Control type | On/Off load compensation |
Delayed start control | Yes |
Depth [mm] | 30 mm |
Description | TPOne OT, 24vdc powered Programmable thermostat to use with OpenTherm boilers |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category |
5 small equipment (any external dimension |
Factory pre-set programmes | Yes |
Factory set calendar clock | No |
Frost protection | Yes |
Height [mm] | 66 mm |
Holiday function | Yes |
In scope of WEEE | Yes |
Label product | Yes |
Material | ABS+PC, non-flammable |
Media | A |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 6 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TPOne OT |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 4 kV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remote sensor option | Yes |
Schedule type | 7 day, 5/2 day, 24 hour |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Selectable °C or °F | Yes |
Service Interval timer | Yes |
Supply Type | 24Vdc |
Switch off | Yes |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Thermostat mode | Yes |
Type | TPOne |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 155 mm |
1 Primary battery SUM weight Kg | 0.046 |
1 Primary battery weight Kg | 0.023 |
Ambient temperature [°C] [max] | 45 °C |
Application | Room heating |
Approval |
CE UKCA |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Built In sensor | Yes |
Category name | Programable Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9010 |
Contain batteries | Yes |
Control pollution | Degree 2 |
Control type | On/Off load compensation |
Delayed start control | Yes |
Depth [mm] | 30 mm |
Description | TPOne OT, 24vdc powered Programmable thermostat to use with OpenTherm boilers |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category |
5 small equipment (any external dimension |
Factory pre-set programmes | Yes |
Factory set calendar clock | No |
Frost protection | Yes |
Height [mm] | 66 mm |
Holiday function | Yes |
In scope of WEEE | Yes |
Label product | Yes |
Material | ABS+PC, non-flammable |
Media | A |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 6 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TPOne OT |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 4 kV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Remote sensor option | Yes |
Schedule type | 7 day, 5/2 day, 24 hour |
SCIP dossier no. | 1076e053-04a2-4646-987d-f4036bc6aef1 |
SCIP dossier product name | Electronic programmable room thermostat |
Selectable °C or °F | Yes |
Service Interval timer | Yes |
Supply Type | 24Vdc |
Switch off | Yes |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Thermostat mode | Yes |
Type | TPOne |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 5 |
Width [mm] | 155 mm |