TPOne-S + DBR, 230Vac, Programable Thermostat
087N7856
This product has been discontinued.
TPOne-S + DBR Wi-Fi connected programmable room theromstat and RF receiver
TPOne-S + DBR Wi-Fi connected programmable room theromstat and RF receiver
Gross weight | 0.47 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 1.872 Liter |
EAN | 5013567423927 |
Gross weight | 0.47 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 1.872 Liter |
EAN | 5013567423927 |
Ambient temperature [°C] [max] | 45 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Room heating |
Approval |
UKCA CE |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Built In sensor | Yes |
Category name | Programable Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control type | On/Off modulating control |
Delayed start control | Yes |
Depth [mm] | 30 mm |
Description | TPOne-S + DBR Wi-Fi connected programmable room theromstat and RF receiver |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory pre-set programmes | Yes |
Factory set calendar clock | Yes |
Frequency [Hz] | 50 Hz |
Frost protection | Yes |
Height [mm] | 66 mm |
Holiday function | Yes |
In scope of WEEE | Yes |
Label product | Yes |
Material | ABS+PC, non-flammable |
Media | A |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 6 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TPOne-S + DBR |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 2.5 kV |
REACH Candidate List substances | No |
Remote sensor option | No |
RF frequency [MHz] | 868.42 MHz |
RF range [m] | 30 m |
Schedule type | 7 day, 5/2 day, 24 hour |
Selectable °C or °F | Yes |
Service Interval timer | Yes |
Supply Type | 230Vac |
Supply voltage [V] AC | 230 V |
Switch off | Yes |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Thermostat mode | Yes |
Type | TPOne |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Width [mm] | 155 mm |
Ambient temperature [°C] [max] | 45 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Room heating |
Approval |
UKCA CE |
Automatic daylight saving | Yes |
Back lit display | Yes |
Backplate | Custom Backplate |
Ball hardness test [°C] | 75 °C |
Built In sensor | Yes |
Category name | Programable Thermostat |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Clock display | AM/PM or 24 hour display |
Colour | White RAL 9010 |
Control pollution | Degree 2 |
Control type | On/Off modulating control |
Delayed start control | Yes |
Depth [mm] | 30 mm |
Description | TPOne-S + DBR Wi-Fi connected programmable room theromstat and RF receiver |
Design standard | EN 60730-2-9 |
Displays time or temperature | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Factory pre-set programmes | Yes |
Factory set calendar clock | Yes |
Frequency [Hz] | 50 Hz |
Frost protection | Yes |
Height [mm] | 66 mm |
Holiday function | Yes |
In scope of WEEE | Yes |
Label product | Yes |
Material | ABS+PC, non-flammable |
Media | A |
On/Off control | Yes |
On/off modulating control | Yes |
On/Offs Per Day | 6 |
Optimum start control | Yes |
Output relay rating inductive [A] | 1 A |
Output relay rating resistive [A] | 3 A |
Override function | Yes |
Product description | TPOne-S + DBR |
Product group | Programmable Room Thermostats |
Rated impulse voltage [kV] | 2.5 kV |
REACH Candidate List substances | No |
Remote sensor option | No |
RF frequency [MHz] | 868.42 MHz |
RF range [m] | 30 m |
Schedule type | 7 day, 5/2 day, 24 hour |
Selectable °C or °F | Yes |
Service Interval timer | Yes |
Supply Type | 230Vac |
Supply voltage [V] AC | 230 V |
Switch off | Yes |
Temperature [°C] [Max] | 35 °C |
Temperature [°C] [Min] | 5 °C |
Temperature accuracy | ±1°C |
Thermostat mode | Yes |
Type | TPOne |
UK RoHS compliance | Yes |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Width [mm] | 155 mm |