RTS, Sensor type: Radiant temperature sensor

087N7428

Radiant Temperature Sensor

Product details

Gross weight 0.096 Kilogram
Net weight 0.092 Kilogram
Volume 0.656 Liter
EAN 5013567413980

 

Built In sensor Yes
Depth [mm] 42 mm
Description Radiant Temperature Sensor
EEE category 5 small equipment (any external dimension 50 cm)​
Height [mm] 70 mm
In scope of WEEE Yes
Label product Yes
Media A
Product group ERC Accessories
REACH Candidate List substances No
Sensor type Radiant temperature sensor
Type RTS
Width [mm] 74 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality