Room Thermostats, RET, RET230-C, 230Vac

087N7032

Room thermostat with Heat/Off/Cool selector. For use in 2-pipe changeover systems.

Product details

Gross weight 0.178 Kilogram
Net weight 0.178 Kilogram
Volume 0.364 Liter
EAN 5013567873272

 

Ambient temperature [°C] [max] 45 °C
Ball hardness test [°C] 75 °C
Control pollution Degree 2
Cooling option Yes
Depth [mm] 42 mm
Description Room thermostat with Heat/Off/Cool selector. For use in 2-pipe changeover systems.
Design standard EN 60730-2-7
Fan output speed 3 speed
Frequency [Hz] 50/60 Hz
Height [mm] 86 mm
Media A
On/Off control Yes
Optional compressor time delay Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product group Room Thermostats, RET
REACH Candidate List substances No
Supply Type 230Vac
Supply voltage [V] AC 230 V
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Temperature limiter [°C] [Max] 30 °C
Temperature limiter [°C] [Min] 5 °C
Temperature Range (Cooling) [°C] [Max] 35 °C
Temperature Range (Cooling) [°C] [Min] 35 °C
Tolerance ±15%
Type RET230-C
Width [mm] 85 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality