HP28, 28mm external compression, Shoe, 2 Port Valve Complete

087N6611

HP28, 28mm 2 port external compression shoe valve with actuator

Product details

Gross weight 1.27 Kilogram
Net weight 1.252 Kilogram
Volume 2.538 Liter
EAN 5013567062805

 

Auxiliary switch SPST
Category name 2 Port Valve Complete
Closing time [sec] [Max] 20 "
Closure Method Shoe
Description HP28, 28mm 2 port external compression shoe valve with actuator
Differential pressure [bar] [max] 0.7 bar
EEE category 5 small equipment (any external dimension 50 cm)​
Flow Control Type Open/Close
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Kvs values [m³/h] 15 m³/h
Opening time [sec] [Max] 35 "
Operating temperature [°C] [max] 95 °C
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product description HP28
Product group Zone Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply voltage [V] AC 230 V
Tolerance ±15%
Type HP Shoe
Valve Size and Connection 28mm external compression
Warranty [Year] 2
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality