Gross weight | 0.066 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.067 Liter |
EAN | 5702421526217 |
Gross weight | 0.066 Kilogram |
Net weight | 0.059 Kilogram |
Volume | 0.067 Liter |
EAN | 5702421526217 |
Description | SENSOR POCKET ST1/ST2 |
In scope of WEEE and contain batteries | No |
Product group | Accessories - Auxiliary Products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | aa6cc5bc-cd1d-4cbb-85dd-75a8b85b83d1 |
Type | Non-standard Accessories - Auxiliary Products |
Description | SENSOR POCKET ST1/ST2 |
In scope of WEEE and contain batteries | No |
Product group | Accessories - Auxiliary Products |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | aa6cc5bc-cd1d-4cbb-85dd-75a8b85b83d1 |
Type | Non-standard Accessories - Auxiliary Products |