RMT 230, Mechanical Dial Thermostat
087N1110
RMT230 , Electro mechanical room thermostat use in 230V system with SPDT type contact
RMT230 , Electro mechanical room thermostat use in 230V system with SPDT type contact
Gross weight | 0.138 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.392 Liter |
EAN | 5702420019185 |
Gross weight | 0.138 Kilogram |
Net weight | 0.134 Kilogram |
Volume | 0.392 Liter |
EAN | 5702420019185 |
Accelerator | No |
Built-In thermometer | No |
Category name | Mechanical Dial Thermostat |
Depth [mm] | 40 mm |
Description | RMT230 , Electro mechanical room thermostat use in 230V system with SPDT type contact |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Height [mm] | 80 mm |
In scope of WEEE | Yes |
Label product | Yes |
Media | A |
Night set-back | No |
Output relay rating inductive [A] | 4 A |
Output relay rating resistive [A] | 10 A |
Product description | RMT 230 |
Product group | Electro mechanical room thermostat |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Switching differential [°C] [Max] | 1 °C |
Temperature [°C] [Max] | 30 °C |
Temperature [°C] [Min] | 8 °C |
Type | RMT230 |
Warranty [Year] | 2 |
Width [mm] | 80 mm |
Accelerator | No |
Built-In thermometer | No |
Category name | Mechanical Dial Thermostat |
Depth [mm] | 40 mm |
Description | RMT230 , Electro mechanical room thermostat use in 230V system with SPDT type contact |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Height [mm] | 80 mm |
In scope of WEEE | Yes |
Label product | Yes |
Media | A |
Night set-back | No |
Output relay rating inductive [A] | 4 A |
Output relay rating resistive [A] | 10 A |
Product description | RMT 230 |
Product group | Electro mechanical room thermostat |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Switching differential [°C] [Max] | 1 °C |
Temperature [°C] [Max] | 30 °C |
Temperature [°C] [Min] | 8 °C |
Type | RMT230 |
Warranty [Year] | 2 |
Width [mm] | 80 mm |