ECL Application keys, A260

087H3823

ECL Application key A260 DE. 2 x heating control

Product details

Gross weight 0.326 Kilogram
Net weight 0.155 Kilogram
Volume 0.96 Liter
EAN 5710104033327

 

Description ECL Application key A260 DE. 2 x heating control
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank No
Hot-water storage tank system No
In scope of WEEE and contain batteries No
Instantaneous hot-water system No
Number of DHW circuits 0
Number of heating circuits 2
Number of motorized valves 2
Number of pumps 2
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A260
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality