ECL Application keys, A230
087H3820
ECL Application key A230 DE. Heating control with wind compensation. Cooling control.
ECL Application key A230 DE. Heating control with wind compensation. Cooling control.
Gross weight | 0.43 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 1.075 Liter |
EAN | 5710104038070 |
Gross weight | 0.43 Kilogram |
Net weight | 0.005 Kilogram |
Volume | 1.075 Liter |
EAN | 5710104038070 |
Description | ECL Application key A230 DE. Heating control with wind compensation. Cooling control. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
In scope of WEEE and contain batteries | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 0 |
Number of heating circuits | 1 |
Number of motorized valves | 1 |
Number of pumps | 1 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A230 |
Zone control | No |
Description | ECL Application key A230 DE. Heating control with wind compensation. Cooling control. |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | No |
In scope of WEEE and contain batteries | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 0 |
Number of heating circuits | 1 |
Number of motorized valves | 1 |
Number of pumps | 1 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A230 |
Zone control | No |