ECL Application keys, A275
087H3814
ECL Application key A275. Boiler ON-OFF control with 2 x heating and 1 x DHW-tank control
ECL Application key A275. Boiler ON-OFF control with 2 x heating and 1 x DHW-tank control
Gross weight | 0.379 Kilogram |
Net weight | 0.366 Kilogram |
Volume | 1.152 Liter |
EAN | 5710104039022 |
Gross weight | 0.379 Kilogram |
Net weight | 0.366 Kilogram |
Volume | 1.152 Liter |
EAN | 5710104039022 |
Description | ECL Application key A275. Boiler ON-OFF control with 2 x heating and 1 x DHW-tank control |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | Yes |
In scope of WEEE and contain batteries | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 1 |
Number of heating circuits | 2 |
Number of motorized valves | 1 |
Number of pumps | 3 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A275 |
Zone control | No |
Description | ECL Application key A275. Boiler ON-OFF control with 2 x heating and 1 x DHW-tank control |
EU RoHS compliance | Yes with exemptions |
Hot-water charging system with storage tank | No |
Hot-water storage tank system | Yes |
In scope of WEEE and contain batteries | No |
Instantaneous hot-water system | No |
Number of DHW circuits | 1 |
Number of heating circuits | 2 |
Number of motorized valves | 1 |
Number of pumps | 3 |
Product group | ECL Application keys |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Lead monoxide (PbO, CAS no. 1317-36-8) |
SCIP dossier no. | 5c5f41af-d353-4487-b9d5-4bd3c4388c00 |
Type | A275 |
Zone control | No |